IESNA:LM-63-2002
[TEST]P1645141
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-840-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8325.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1003.2 1017.5 1045.5 1074.7 1115.9 1175.5 1254.3 1338.3 1412.3 1495.2 1573.9 1673.5 1779.7 1886.5 1981.3 
2085.1 2203.1 2329.6 2512.7 2710.1 2867.5 2982.1 3075.1 3124.0 3012.5 2704.1 2169.1 1237.0 536.2 248.1 175.3 
133.0 84.7 57.3 30.4 0.0 0.0 
1003.2 1016.3 1043.1 1072.3 1115.9 1174.3 1249.5 1337.8 1415.3 1492.8 1581.1 1676.5 1788.0 1892.4 1986.6 
2091.6 2209.1 2343.3 2533.0 2728.6 2883.1 2995.8 3094.2 3130.0 3022.6 2718.4 2173.9 1228.6 537.4 251.7 178.3 
137.2 84.7 59.0 31.6 0.0 0.0 
1003.2 1015.7 1040.7 1072.9 1117.1 1174.3 1245.3 1331.2 1409.3 1486.9 1573.3 1671.7 1779.7 1886.5 1985.5 
2082.7 2194.8 2349.9 2542.5 2759.0 2951.6 3086.4 3189.0 3263.0 3204.5 2937.3 2400.6 1531.6 676.9 311.9 208.1 
152.1 100.8 68.6 35.8 0.6 0.0 
1003.2 1019.3 1043.7 1074.7 1118.9 1173.1 1237.6 1315.7 1397.4 1471.3 1559.0 1652.1 1763.6 1870.9 1989.0 
2089.8 2197.8 2344.5 2528.8 2765.0 3025.0 3237.9 3421.6 3565.3 3602.3 3426.4 2991.0 2133.4 1052.7 455.7 261.2 
181.3 121.1 76.9 35.2 0.6 0.0 
1003.2 1018.1 1041.3 1072.9 1119.5 1174.9 1235.2 1300.2 1376.5 1455.8 1535.2 1631.8 1742.7 1847.1 1969.4 
2082.1 2188.8 2323.6 2519.8 2772.1 3085.8 3375.7 3700.1 3938.1 4126.0 4141.5 3833.1 3163.4 2047.5 874.3 
402.0 248.1 151.5 87.1 41.7 1.2 0.0 
1003.2 1017.5 1038.9 1071.8 1117.7 1173.1 1228.6 1289.4 1356.2 1434.4 1511.9 1599.0 1695.6 1805.9 1917.5 
2033.2 2161.4 2308.1 2497.8 2755.4 3090.6 3477.7 3861.2 4237.5 4610.9 4860.2 4891.2 4488.0 3627.4 2250.3 
876.7 310.7 161.6 91.8 36.4 1.8 0.0 
1003.2 1017.5 1038.4 1070.0 1114.1 1169.6 1229.8 1291.8 1355.0 1427.2 1505.9 1587.6 1671.1 1770.7 1896.0 
2026.6 2128.0 2249.7 2426.2 2654.6 2961.8 3338.7 3772.3 4276.3 4805.3 5293.8 5634.3 5656.4 5253.8 4284.0 
2865.8 1371.2 396.0 170.0 71.6 7.8 0.0 
1003.2 1016.9 1037.2 1068.8 1112.3 1166.6 1228.0 1291.2 1358.0 1424.8 1508.3 1587.6 1668.8 1765.4 1893.6 
2014.7 2111.9 2229.4 2401.7 2630.8 2936.1 3309.5 3735.3 4234.5 4770.7 5271.7 5628.9 5688.0 5308.1 4332.9 
2968.3 1615.7 469.4 181.3 71.0 8.3 0.0 
1003.2 1015.7 1033.0 1062.2 1104.6 1157.0 1219.1 1286.5 1352.1 1422.4 1501.8 1585.3 1661.6 1755.8 1868.6 
1978.9 2058.8 2185.3 2378.5 2634.9 2958.8 3328.0 3727.6 4160.6 4613.2 5060.6 5373.1 5474.5 5181.0 4223.8 
3021.4 1924.6 941.7 272.0 99.6 20.9 0.0 
1003.2 1010.9 1025.8 1050.9 1090.2 1138.5 1194.0 1252.5 1318.1 1383.7 1450.5 1513.1 1577.5 1647.9 1739.7 
1826.2 1919.8 2088.6 2326.6 2629.0 2977.9 3370.9 3780.7 4189.8 4629.3 4973.5 5169.1 5136.9 4600.7 3682.2 
2754.2 1713.5 706.2 240.4 109.1 33.4 0.0 
1003.2 1004.4 1015.7 1037.2 1071.2 1111.1 1159.4 1208.3 1256.6 1306.1 1359.2 1401.0 1449.9 1500.0 1568.0 
1639.5 1752.3 1937.7 2196.6 2515.1 2898.6 3334.5 3801.5 4298.3 4749.2 5009.3 5015.8 4598.3 3658.4 2661.8 
1754.0 903.6 354.9 146.1 55.5 18.5 0.0 
1003.2 1007.9 1016.9 1037.2 1069.4 1111.1 1151.1 1198.2 1241.7 1286.5 1328.8 1364.0 1403.4 1448.7 1509.5 
1584.7 1713.5 1897.2 2131.0 2417.3 2759.6 3150.2 3555.8 3947.6 4217.8 4290.6 4120.6 3639.3 2753.6 1903.7 
1182.7 583.9 249.3 114.5 48.9 16.7 0.0 
1003.2 1000.8 1008.5 1027.6 1058.0 1095.6 1136.8 1179.7 1218.5 1256.6 1291.2 1317.5 1350.9 1393.8 1455.2 
1547.7 1671.1 1810.1 1965.2 2145.9 2376.1 2632.0 2901.5 3154.4 3292.8 3276.1 3097.2 2657.6 1985.5 1310.3 
770.6 374.5 187.3 96.6 51.3 25.0 0.0 
1003.2 1004.4 1010.3 1027.6 1058.6 1095.6 1133.8 1169.0 1198.8 1222.0 1244.1 1264.4 1293.6 1334.8 1362.2 
1365.2 1340.7 1288.2 1209.5 1118.9 1044.3 1007.9 973.9 890.4 749.1 581.5 436.6 332.8 260.6 221.9 193.2 162.2 
131.2 105.0 72.8 37.0 0.0 
1003.2 1003.2 1007.9 1024.6 1055.1 1088.5 1119.5 1142.7 1158.2 1169.0 1179.1 1174.3 1152.3 1109.9 1046.1 
960.8 854.1 733.6 620.3 532.0 462.8 413.3 375.1 345.3 321.5 297.0 273.2 252.3 232.6 215.3 193.2 168.2 137.8 
108.0 72.8 32.2 0.0 
1003.2 1006.7 1011.5 1028.8 1056.8 1084.3 1100.4 1107.5 1115.3 1114.7 1095.6 1056.2 994.2 914.9 814.1 
706.2 614.3 545.1 493.8 453.9 418.1 387.1 360.8 341.7 327.4 310.1 287.5 264.2 246.3 224.3 193.2 161.6 130.0 94.8 
59.6 12.5 0.0 
1003.2 1006.7 1014.5 1031.2 1055.6 1071.8 1077.1 1083.7 1082.5 1061.0 1013.3 944.7 848.7 744.9 649.5 583.9 
541.5 508.1 475.3 445.5 410.9 379.9 365.0 357.8 348.9 329.2 303.6 283.9 283.9 270.8 236.8 198.0 149.1 112.1 63.2 5.4 
0.0 
1003.2 1000.2 1011.5 1028.8 1046.1 1052.1 1059.2 1065.8 1049.1 999.6 929.8 834.4 726.4 637.6 576.7 533.2 
496.8 462.2 425.8 388.9 376.9 372.8 373.4 376.3 368.6 348.3 327.4 320.9 341.7 341.1 331.6 270.8 214.7 156.9 84.1 3.0 
0.0 
1003.2 998.4 1011.5 1032.4 1043.1 1044.9 1054.5 1054.5 1021.1 957.2 866.6 764.0 669.2 598.2 544.5 498.6 
456.9 411.5 372.8 359.6 351.9 350.1 356.1 362.0 353.1 338.2 323.3 338.2 349.5 341.1 314.3 257.1 211.7 156.9 79.9 1.2 
0.0 
1003.2 999.0 1015.1 1038.9 1044.9 1046.1 1055.6 1044.9 997.8 922.6 827.2 725.8 641.7 576.1 517.1 465.2 
418.1 372.2 351.9 341.1 337.0 337.6 346.5 350.7 338.8 323.3 317.9 339.4 335.2 325.6 286.9 240.4 195.6 147.9 71.6 0.0 
0.0 
1003.2 991.8 1009.7 1033.6 1040.1 1041.9 1051.5 1035.4 985.3 904.2 812.9 709.7 626.2 560.6 496.8 438.4 
388.3 351.3 337.0 328.6 326.8 329.8 336.4 340.6 334.6 329.8 335.8 362.0 356.1 325.6 274.3 227.2 178.3 124.1 58.4 0.0 
0.0 
1003.2 989.4 1006.7 1030.6 1037.8 1040.1 1048.5 1033.0 982.3 907.7 808.7 705.6 626.8 558.2 492.6 435.4 
384.1 348.3 334.0 325.6 324.4 326.8 333.4 337.0 332.8 330.4 336.4 359.6 351.3 316.7 267.2 222.5 173.0 115.1 53.7 0.0 
0.0 
